SKiiP 24GB17E4V1 M00: module only

MiniSKiiP® 2 Dual

Half-Bridge


VCES 1700 V
IC 150 A

Part Number: 25241713-M00
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
  • Quantity Price
  • 1+ 168,28 €
  • 72+ 73,63 €
  • 288+ 52,59 €
more Prices
Prices excl. Tax and Shipping
168.2845 EUR