SKiiP 24NAB126V10 M10: item+Slim Lid

MiniSKiiP® 2

Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 35 A

Part Number: 25230430-M10
Net unit weight: 0.055 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Only 21 piece(s)
More available in approx. 18 weeks
  • Quantity Price
  • 1+ 153,69 €
  • 72+ 67,24 €
  • 288+ 48,03 €
more Prices
Prices excl. Tax and Shipping
153.6885 EUR