SKiiP 24NAB12T4V1

MiniSKiiP® 2

Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 35 A

Part Number: 25231420
Net unit weight: 0.055 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 128,43 €
  • 72+ 56,19 €
  • 288+ 40,14 €
more Prices
Prices excl. Tax and Shipping
128.4325 EUR