SKiiP 24NAB12T4V10 M10: item+Slim Lid

MiniSKiiP® 2

Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 35 A

Part Number: 25231560-M10
Net unit weight: 0.055 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Only 11 piece(s)
More available in approx. 52 weeks
  • Quantity Price
  • 1+ 125,51 €
  • 72+ 54,91 €
  • 288+ 39,22 €
more Prices
Prices excl. Tax and Shipping
125.51125 EUR