SKiiP 24NAB12T4V10

MiniSKiiP® 2

Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 35 A

Part Number: 25231560
Net unit weight: 0.055 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 133,44 €
  • 72+ 58,38 €
  • 288+ 41,71 €
more Prices
Prices excl. Tax and Shipping
133.44475 EUR