SKiiP 24NAB12T4V4 M20: item+Std. Lid

MiniSKiiP® 2

Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 35 A

Part Number: 25232120-M20
Net unit weight: 0.055 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Only 8 piece(s)
More available in approx. 16 weeks
  • Quantity Price
  • 1+ 120,80 €
  • 72+ 52,85 €
  • 288+ 37,75 €
more Prices
Prices excl. Tax and Shipping
120.79625 EUR