SKiiP 24NAB176V1

MiniSKiiP® 2

3-phase bridge rectifier + brake chopper + 3-phase bridge inverter


VCES 1700 V
ICnom 29 A

Part Number: 25231910
Net unit weight: 0.055 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 187,38 €
  • 72+ 81,98 €
  • 288+ 58,56 €
more Prices
Prices excl. Tax and Shipping
187.38025 EUR