SKiiP 25AC126V1

MiniSKiiP® 2

Sixpack


VCES 1200 V
ICnom 50 A

Part Number: 25230090
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 171,22 €
  • 72+ 74,91 €
  • 288+ 53,51 €
more Prices
Prices excl. Tax and Shipping
171.216 EUR