SKiiP 25AC12T4V25 M20: item+Std. Lid

MiniSKiiP® 2

Sixpack


VCES 1200 V
ICnom 50 A

Part Number: 25238110-M20
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 96 piece(s)
  • Quantity Price
  • 1+ 138,63 €
  • 72+ 60,65 €
  • 288+ 43,32 €
more Prices
Prices excl. Tax and Shipping
138.63125 EUR