SKiiP 25AC12T4V25

MiniSKiiP® 2

Sixpack


VCES 1200 V
ICnom 50 A

Part Number: 25238110
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 151.59 $
  • 72+ 66.32 $
  • 288+ 47.37 $
more Prices
Prices excl. Tax and Shipping
151.593272 USD