SKiiP 25AC12T7V1 M20: item+Std. Lid

MiniSKiiP® 2

Sixpack


VCES 1200 V
ICnom 50 A

Part Number: 25231980-M20
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Only 3 piece(s)
More available in approx. 52 weeks
  • Quantity Price
  • 1+ 123,38 €
  • 72+ 53,98 €
  • 288+ 38,55 €
more Prices
Prices excl. Tax and Shipping
123.37925 EUR