SKiiP 25NAB066V1 M20: item+Std. Lid

MiniSKiiP® 2

Converter-Inverter-Brake (CIB)


VCES 600 V
ICnom 30 A

Part Number: 25230620-M20
Net unit weight: 0.055 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 150 piece(s)
  • Quantity Price
  • 1+ 89,92 €
  • 72+ 39,34 €
  • 288+ 28,10 €
more Prices
Prices excl. Tax and Shipping
89.92325 EUR