SKiiP 25NAB066V1

MiniSKiiP® 2

Converter-Inverter-Brake (CIB)


VCES 600 V
ICnom 30 A

Part Number: 25230620
Net unit weight: 0.055 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 95,92 €
  • 72+ 41,96 €
  • 288+ 29,97 €
more Prices
Prices excl. Tax and Shipping
95.9195 EUR