SKiiP 25NAB12T7V1

MiniSKiiP® 2

3-phase Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 50 A

Part Number: 25232030
Net unit weight: 0.055 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 147,04 €
  • 72+ 64,33 €
  • 288+ 45,95 €
more Prices
Prices excl. Tax and Shipping
147.03625 EUR