SKiiP 25NEB066V1

MiniSKiiP® 2

VCES 600 V
ICnom 30 A

Part Number: 25232400
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 93,22 €
  • 72+ 40,78 €
  • 288+ 29,13 €
more Prices
Prices excl. Tax and Shipping
This product can only be ordered in packaging units of 72
93.22375 EUR