SKiiP 26AC126V1

MiniSKiiP® 2

Sixpack


VCES 1200 V
ICnom 70 A

Part Number: 25230100
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 215,40 €
  • 72+ 94,24 €
  • 288+ 67,31 €
more Prices
Prices excl. Tax and Shipping
215.40375 EUR