SKiiP 26AC12T4V1

MiniSKiiP® 2

Sixpack


VCES 1200 V
ICnom 70 A

Part Number: 25231400
Net unit weight: 0.065 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 175,22 €
  • 72+ 76,66 €
  • 288+ 54,76 €
more Prices
Prices excl. Tax and Shipping
175.22375 EUR