SKiiP 26GAL12T4V1 M20: item+Std. Lid

MiniSKiiP® 2

Boost Chopper


VCES 1200 V
IC 200 A

Part Number: 25241235-M20
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 60 piece(s)
  • Quantity Price
  • 1+ 145.69 $
  • 72+ 63.74 $
  • 288+ 45.53 $
more Prices
Prices excl. Tax and Shipping
145.687488 USD