SKiiP 26GAL12T4V1

MiniSKiiP® 2

Boost Chopper


VCES 1200 V
IC 200 A

Part Number: 25241235
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 142,42 €
  • 72+ 62,31 €
  • 288+ 44,51 €
more Prices
Prices excl. Tax and Shipping
142.42375 EUR