SKiiP 26GB07E3V1 M10: item+Slim Lid

MiniSKiiP® 2 Dual

Half-Bridge


VCES 650 V
IC 200 A

Part Number: 25240715-M10
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 138,56 €
  • 72+ 60,62 €
  • 288+ 43,31 €
more Prices
Prices excl. Tax and Shipping
138.5595 EUR