SKiiP 26GB07E3V1 M20: item+Std. Lid

MiniSKiiP® 2 Dual

Half-Bridge


VCES 650 V
IC 200 A

Part Number: 25240715-M20
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Only 16 piece(s)
More available in approx. 18 weeks
  • Quantity Price
  • 1+ 147,93 €
  • 72+ 64,72 €
  • 288+ 46,23 €
more Prices
Prices excl. Tax and Shipping
147.928 EUR