SKiiP 26GB07E3V1

MiniSKiiP® 2 Dual

Half-Bridge


VCES 650 V
IC 200 A

Part Number: 25240715
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 161.76 $
  • 72+ 70.77 $
  • 288+ 50.55 $
more Prices
Prices excl. Tax and Shipping
161.759268 USD