SKiiP 26GB12F4V1 M20: item+Std. Lid

MiniSKiiP® 2 Dual

Half-Bridge


VCES 1200 V
IC 200 A

Part Number: 25241223-M20
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 57 piece(s)
  • Quantity Price
  • 1+ 166,18 €
  • 72+ 72,70 €
  • 288+ 51,93 €
more Prices
Prices excl. Tax and Shipping
166.18325 EUR