SKiiP 26GB12F4V1

MiniSKiiP® 2 Dual

Half-Bridge


VCES 1200 V
IC 200 A

Part Number: 25241223
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 176,77 €
  • 72+ 77,34 €
  • 288+ 55,25 €
more Prices
Prices excl. Tax and Shipping
176.7715 EUR