SKiiP 26GB12T4V1 M00: module only

MiniSKiiP® 2 Dual

Half-Bridge


VCES 1200 V
IC 200 A

Part Number: 25241215-M00
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 161,54 €
  • 72+ 70,67 €
  • 288+ 50,48 €
more Prices
Prices excl. Tax and Shipping
161.54 EUR