SKiiP 26GB12T4V1 M10: item+Slim Lid

MiniSKiiP® 2 Dual

Half-Bridge


VCES 1200 V
IC 200 A

Part Number: 25241215-M10
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 56 piece(s)
  • Quantity Price
  • 1+ 171,82 €
  • 72+ 75,17 €
  • 288+ 53,70 €
more Prices
Prices excl. Tax and Shipping
171.82075 EUR