SKiiP 26GB12T4V1

MiniSKiiP® 2 Dual

Half-Bridge


VCES 1200 V
IC 200 A

Part Number: 25241215
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 187.89 $
  • 72+ 82.20 $
  • 288+ 58.72 $
more Prices
Prices excl. Tax and Shipping
187.88599 USD