SKiiP 26GH12T4V11 M00: module only

MiniSKiiP® 2

H-bridge inverter


VCES 1200 V
IC 70 A

Part Number: 25232570-M00
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
  • Quantity Price
  • 1+ 129,98 €
  • 72+ 56,87 €
  • 288+ 40,62 €
more Prices
Prices excl. Tax and Shipping
This product can only be ordered in packaging units of 72
129.98025 EUR