SKiiP 26GH12T4V11 M20: item+Std. Lid

MiniSKiiP® 2

H-bridge inverter


VCES 1200 V
IC 70 A

Part Number: 25232570-M20
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 122,23 €
  • 72+ 53,47 €
  • 288+ 38,20 €
more Prices
Prices excl. Tax and Shipping
This product can only be ordered in packaging units of 72
122.23125 EUR