SKiiP 26GH12T4V11

MiniSKiiP® 2

H-bridge inverter


VCES 1200 V
IC 70 A

Part Number: 25232570
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 142.13 $
  • 72+ 62.18 $
  • 288+ 44.42 $
more Prices
Prices excl. Tax and Shipping
This product can only be ordered in packaging units of 72
142.133403 USD