SKiiP 26MLI07E3V1

MiniSKiiP® 2

3-Level NPC IGBT-Module


VCES 650 V
IC 75 A

Part Number: 25232800
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 125,79 €
  • 72+ 55,03 €
  • 288+ 39,31 €
more Prices
Prices excl. Tax and Shipping
125.788 EUR