SKiiP 27AC066V1 M20: item+Std. Lid

MiniSKiiP® 2

Sixpack


VCES 600 V
ICnom 75 A

Part Number: 25230720-M20
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 128,74 €
  • 72+ 56,32 €
  • 288+ 40,23 €
more Prices
Prices excl. Tax and Shipping
This product can only be ordered in packaging units of 72
128.74 EUR