SKiiP 27AC066V1

MiniSKiiP® 2

Sixpack


VCES 600 V
ICnom 75 A

Part Number: 25230720
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 137,32 €
  • 72+ 60,08 €
  • 288+ 42,91 €
more Prices
Prices excl. Tax and Shipping
This product can only be ordered in packaging units of 72
137.31925 EUR