SKiiP 27GH066V1 M00: module only

MiniSKiiP® 2

VCES 600 V
IC 75 A

Part Number: 25230930-M00
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 106,93 €
  • 72+ 46,78 €
  • 288+ 33,42 €
more Prices
Prices excl. Tax and Shipping
This product can only be ordered in packaging units of 72
106.928 EUR