SKiiP 27MLI07E3V1 M00: module only

MiniSKiiP® 2

3-Level NPC IGBT-Module


VCES 650 V
IC 100 A

Part Number: 25232200-M00
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Only 11 piece(s)
More available in approx. 52 weeks
  • Quantity Price
  • 1+ 147,91 €
  • 72+ 64,71 €
  • 288+ 46,22 €
more Prices
Prices excl. Tax and Shipping
147.9075 EUR