SKiiP 27MLI07E3V1 M20: item+Std. Lid

MiniSKiiP® 2

3-Level NPC IGBT-Module


VCES 650 V
IC 100 A

Part Number: 25232200-M20
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
  • Quantity Price
  • 1+ 147,91 €
  • 72+ 64,71 €
  • 288+ 46,22 €
more Prices
Prices excl. Tax and Shipping
147.9075 EUR