SKiiP 28AC066V1

MiniSKiiP® 2

Sixpack


VCES 600 V
ICnom 100 A

Part Number: 25230730
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 178,65 €
  • 72+ 78,16 €
  • 288+ 55,82 €
more Prices
Prices excl. Tax and Shipping
This product can only be ordered in packaging units of 72
178.64725 EUR