SKiiP 28AC12T7V1

MiniSKiiP® 2

Sixpack


VCES 1200 V
ICnom 100 A

Part Number: 25232080
Net unit weight: 0.065 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 188,93 €
  • 72+ 82,66 €
  • 288+ 59,04 €
more Prices
Prices excl. Tax and Shipping
188.928 EUR