SKiiP 28AHB16V1

MiniSKiiP® 2

VCES 1600 V
ICnom 82 A

Part Number: 25230170
Net unit weight: 0.055 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 128,76 €
  • 72+ 56,33 €
  • 288+ 40,24 €
more Prices
Prices excl. Tax and Shipping
128.7605 EUR