SKiiP 28AN16V2 M20: item+Std. Lid

MiniSKiiP® 2

1600 V
86 A

Part Number: 25230490-M20
Net unit weight: 0.055 kg
Tariff Number: 85411000
Country of Origin: Germany
Manufacturer: Semikron Danfoss
Only 11 piece(s)
More available in approx. 18 weeks
  • Quantity Price
  • 1+ 86.34 $
  • 72+ 37.77 $
  • 288+ 26.98 $
more Prices
Prices excl. Tax and Shipping
86.338113 USD