SKiiP 28ANB16V1

MiniSKiiP® 2

VCES 1600 V
ICnom 83 A

Part Number: 25230160
Net unit weight: 0.055 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 116,62 €
  • 72+ 51,02 €
  • 288+ 36,45 €
more Prices
Prices excl. Tax and Shipping
116.6245 EUR