SKiiP 28ANB16V10 M20: item+Std. Lid

MiniSKiiP® 2

VCES 1600 V
ICnom 83 A

Part Number: 25231350-M20
Net unit weight: 0.055 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 61 piece(s)
  • Quantity Price
  • 1+ 117,35 €
  • 72+ 51,34 €
  • 288+ 36,67 €
more Prices
Prices excl. Tax and Shipping
117.35225 EUR