SKiiP 28ANB16V2 M20: item+Std. Lid

MiniSKiiP® 2

VCES 1600 V
ICnom 83 A

Part Number: 25230480-M20
Net unit weight: 0.055 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 18 weeks
1
  • Quantity Price
  • 1+ 129.74 $
  • 72+ 56.76 $
  • 288+ 40.54 $
more Prices
Prices excl. Tax and Shipping
129.736941 USD