SKiiP 28ANB16V2

MiniSKiiP® 2

VCES 1600 V
ICnom 83 A

Part Number: 25230480
Net unit weight: 0.055 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 118,64 €
  • 72+ 51,91 €
  • 288+ 37,07 €
more Prices
Prices excl. Tax and Shipping
118.64375 EUR