SKiiP 28ANB18V3 M00: module only

MiniSKiiP® 2

3-phase bridge rectifier + brake chopper


VCES 1800 V
ICnom 98 A

Part Number: 25238230-M00
Net unit weight: 0.055 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Only 9 piece(s)
More available in approx. 18 weeks
  • Quantity Price
  • 1+ 143.16 $
  • 72+ 62.63 $
  • 288+ 44.74 $
more Prices
Prices excl. Tax and Shipping
143.164574 USD