SKiiP 28ANB18V3

MiniSKiiP® 2

3-phase bridge rectifier + brake chopper


VCES 1800 V
ICnom 98 A

Part Number: 25238230
Net unit weight: 0.055 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 130,92 €
  • 72+ 57,28 €
  • 288+ 40,92 €
more Prices
Prices excl. Tax and Shipping
130.92325 EUR