SKiiP 28GH066V1 M10: item+Slim Lid

MiniSKiiP® 2

VCES 600 V
IC 100 A

Part Number: 25232490-M10
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 126,37 €
  • 72+ 55,29 €
  • 288+ 39,49 €
more Prices
Prices excl. Tax and Shipping
126.37225 EUR