SKiiP 28GH066V1

MiniSKiiP® 2

VCES 600 V
IC 100 A

Part Number: 25232490
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 134,86 €
  • 72+ 59,00 €
  • 288+ 42,14 €
more Prices
Prices excl. Tax and Shipping
134.85925 EUR