SKiiP 28MLI07E3V1 M20: item+Std. Lid

MiniSKiiP® 2

3-Level NPC IGBT-Module


VCES 650 V
IC 150 A

Part Number: 25235000-M20
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 27 piece(s)
  • Quantity Price
  • 1+ 192,56 €
  • 72+ 84,24 €
  • 288+ 60,17 €
more Prices
Prices excl. Tax and Shipping
192.5565 EUR