SKiiP 28MLI07E3V1

MiniSKiiP® 2

3-Level NPC IGBT-Module


VCES 650 V
IC 150 A

Part Number: 25235000
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 205,58 €
  • 72+ 89,94 €
  • 288+ 64,25 €
more Prices
Prices excl. Tax and Shipping
205.58425 EUR